Two-hole, standard barrel lug with window, 3/0 AWG wire, 5/16 stud hole, 1 hole spacing, 90° angle tongue.
Copper Conductor Size (AWG) | 3/0 |
Copper Conductor Size (kcmil) | 168 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.14 |
Barrel Length (mm) | 29 |
Tongue Type | Standard |
Tongue Width (In.) | 0.96 |
Tongue Width (mm) | 24.4 |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 2.67 |
Overall Length (mm) | 67.8 |
Finish/Coating | Tin-Plated |
Color Code | Orange |
Panduit Die Index Number | P50 |
Burndy Die Index Number | 14 |
Wire Strip Length (In.) | 1.19 |
Wire Strip Length (mm) | 30.2 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498356879 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LCD3/0-56DF-X Copper Lug - Two-Hole, Standard Barrel, 90° Angle Tongue | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |