LCD4/0-12F-X

Tin-Plated Copper Compression Connectors - Lugs

Two-hole, standard barrel lug with window, 4/0 AWG wire, 1/2 stud hole, 1.75 hole spacing, NEMA hole sizes and spacing, 90° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P54

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Purple

Conductor Gauge (kcmil)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Wire Strip Length (mm)

31.8

Burndy Die Index Number

15

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Barrel Length In. (mm)

1.19 (30.2)

Length In (mm)

3.98 (101.1)

Tongue Thickness In. (mm)

0.14 (3.6)

Tongue Width In. (mm)

1.06 (26.9)

Wire Strip Length In. (mm)

1.25 (31.8)

T&B Die Index No.

54

Copper Conductor Size (kcmil)

212

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCD

Barrel Style

Standard

Copper Conductor Size (AWG)

4/0

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3.

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498356889

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCD10-10AF-L Product Page

US English

Part Drawings

Copper, Standard Barrel with Window, Two-Hole Lug, 90° Angle: LCD4/0-12F-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products