Two-hole, standard barrel lug with window, 600 kcmil cable, 1/2 stud hole, 1.75 hole spacing, NEMA hole sizes and spacing, 90° angle tongue.
Copper Conductor Size (kcmil) | 600 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.75 |
Barrel Length (mm) | 44.5 |
Tongue Type | Standard |
Tongue Width (In.) | 1.7 |
Tongue Width (mm) | 43.2 |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 4.44 |
Overall Length (mm) | 112.8 |
Finish/Coating | Tin-Plated |
Color Code | Green |
Panduit Die Index Number | P94 |
Burndy Die Index Number | 22 |
Wire Strip Length (In.) | 1.81 |
Wire Strip Length (mm) | 46 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498389977 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0729 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCD600-12F-6 | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |