Two-hole, standard barrel lug with window, #8 AWG wire, 3/8 stud hole and slotted stud hole, 5/8 hole spacing.
Copper Conductor Size (AWG) | #8 |
Copper Conductor Size (kcmil) | 17 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.56 |
Barrel Length (mm) | 14.2 |
Tongue Type | Standard |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Thickness (In.) | 0.05 |
Tongue Thickness (mm) | 1.3 |
Overall Length (In.) | 2.56 |
Overall Length (mm) | 65 |
Finish/Coating | Tin-Plated |
Color Code | Red |
Panduit Die Index Number | P21 |
Burndy Die Index Number | 49 |
Wire Strip Length (In.) | 42,952 |
Wire Strip Length (mm) | 15.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498399138 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCD8-38AD-L | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |