Two-hole, flex lug, #1 AWG wire, 1/4 stud hole, 1 hole spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.66 |
Barrel Length (mm) | 16.8 |
Tongue Type | Standard |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 2.45 |
Overall Length (mm) | 62.2 |
Color Code | Green |
Panduit Die Index Number | P37 |
Burndy Die Index Number | 11 |
Wire Strip Length (In.) | 42,828 |
Wire Strip Length (mm) | 19 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498342737 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0312 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCDX1-14DF-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |