Two-hole, flex lug, 4/0 AWG wire, 1/2 stud hole, 1.25 hole spacing.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.25 |
Stud Hole Spacing (mm) | 31.8 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Tongue Type | Standard |
Tongue Width (In.) | 1.19 |
Tongue Width (mm) | 30.2 |
Tongue Thickness (In.) | 0.16 |
Tongue Thickness (mm) | 4.1 |
Overall Length (In.) | 3.89 |
Overall Length (mm) | 98.8 |
Color Code | Purple |
Panduit Die Index Number | P54 |
Burndy Die Index Number | 15 |
Wire Strip Length (In.) | 1.06 |
Wire Strip Length (mm) | 75 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498342390 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCDX4_0-12E-X | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English | |
Selection Guides | Selection Guide - SA-PCCR02 Tool Chart Guide WEB 4-19-10 | English |