Two-hole, flex lug, #6 AWG wire, #10 stud hole, 1.50 hole spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 4.8 |
Stud Hole Spacing (In.) | 1.5 |
Stud Hole Spacing (mm) | 38.1 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.48 |
Barrel Length (mm) | 12.2 |
Tongue Type | Standard |
Tongue Width (In.) | 0.46 |
Tongue Width (mm) | 11.7 |
Tongue Thickness (In.) | 0.08 |
Tongue Thickness (mm) | 2 |
Overall Length (In.) | 2.44 |
Overall Length (mm) | 62 |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
Wire Strip Length (In.) | 42,614 |
Wire Strip Length (mm) | 14 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498342653 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCDX6-10GF-L | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |