LCDX8-14A-L

Compression Connectors - Lugs

Two-hole, flex lug, #8 AWG wire, 1/4 stud hole, .63 hole spacing.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P21

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Red

Wire Strip Length (mm)

13

Burndy Die Index Number

49

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class G,H, I, K, M

#8 AWG

Diesel Locomotive

#8 AWG

American Bureau Shipping Approved

Yes

Barrel Style

Standard

Conductor Material

Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

21

Sub Brand

Pan-Lug

Packaging Details

UPC

07498342353

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Standard Barrel, Two-Hole Flex Lug: LCDX8-14A-L

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCDX8-10A-L Product Page

US English

Related Products