Copper Conductor Size Class 5F (mm²) |
300.0 |
Length (mm) |
107.0 |
Barrel I.D. (mm) |
26.2 |
Barrel Length (mm) |
44.8 |
American Bureau Shipping Approved |
Yes |
Barrel Style |
Standard |
Barrel Type |
Standard Barrel Length with Inspection Window |
CE Compliant |
Yes |
CSA Certified |
C22.2 No. 65-13 |
Conductor Material |
Copper |
Material |
Tin-Plated Copper |
Palm Width (mm) |
48.0 |
Part Features |
Tin plated to inhibit corrosion,color coded barrel,inspection window. |
Part Number Series |
LCMAX |
Product Type |
Compression Connector Metric Lug |
Stud Hole Size (mm) |
M16 |
Stud Set Back (mm) |
26.2 |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
Tongue Thickness (mm) |
6.7 |
UL Listed |
486A-486B File #E52164 |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Wire Strip Length (mm) |
46.3 |
Wrench Clearance (mm) |
26.2 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498348472 |
Std. Pkg. Qty. |
5 |
Std. Pkg. Volume (cf) |
0.0365 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Product Bulletins |
Metric Lugs: PCCB13 |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |
|
Part Drawings |
Metric Lugs - LCMA One Hole Series 185-630mm Standard Barrel |
US English |