One-hole, metric conductor, long barrel, 10mm² 2r, 10mm² class 5f/6f, M10 stud hole.
Product Type | Metric Compression Lug |
Sub Brand | Pan-Lug™ |
Barrel Length (mm) | 24 |
Tongue Thickness (mm) | 1.6 |
Overall Length (mm) | 43.8 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
Wire Strip Length (mm) | 25.6 |
UPC | 07498361772 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs - Lcmb One Hole Series 10-25Mm Long Barrel Part Drawing 12J036BH-JC | English | |
Installation Documents | Metric Long Barrel Copper Compression Connector Installation Instructions T-PMPI-305-PC | English |