LCMC50-00-E

Tin-Plated Copper Compression Connectors - Metric Lugs

Two-hole, metric conductor, long barrel, 50mm² 2r, 35mm² class 5f/6f, blank tongue.

Specifications

Conductor Material

Copper

Barrel Type

Long Barrel Length without Inspection Window

Copper Conductor Size Class 2 (mm2)

50

Copper Conductor Size Class 5F (mm²)

50

Copper Conductor Size Class 6F (mm²)

50

Barrel I.D. (mm)

9.8

Barrel Length (mm)

36.6

Length (mm)

110.8

Palm Width (mm)

23.0

Tongue Length (mm)

69.5

Tongue Thickness (mm)

1.8

Wire Strip Length (mm)

38.2

CE Compliant

Yes, Class 2 r wire only

CSA Certified

C22.2 No. 65-13

Standards

Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Part Number Series

LCMC

Barrel Style

Long

Material

Tin-Plated Copper

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Product Type

Tin-Plated Copper Compression Connectors - Metric Lugs

Stud Set Back (mm)

9.8

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Wrench Clearance (mm)

9.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498364102

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Compression Metric Long Barrel Lugs: LCMC Blank Tongue

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Installation Documents

Metric Lugs, Long Barrel

US English

Related Products