Two-hole, metric conductor, standard barrel with window lug, 240mm² wire, M12 stud hole.
Product Type | Metric Compression Lug |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Metric Class 2r Copper Conductor Size (mm²) | 240 |
Metric Class 5f-6f Copper Conductor Size (mm²) | 185 |
Stud Hole Size (mm) | 12 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Type | Standard Barrel with Inspection Window |
Barrel Length (mm) | 35 |
Tongue Type | Standard |
Tongue Width (mm) | 38 |
Tongue Angle | Straight |
Tongue Thickness (mm) | 5.3 |
Overall Length (mm) | 131 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35000 |
Panduit Die Index Number | P87 |
Wire Strip Length (mm) | 36.5 |
UPC | 07498399783 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0419 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs - LCMD Two Hole Series 10-630mm Standard Barrel | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |