Material |
Tin-Plated Copper |
Overall Length (mm) |
92.5 |
Tongue Thickness (mm) |
1.5 |
Standards Met |
Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire |
Conductor Material |
Copper |
Product Type |
Tin-Plated CopperCompression Connectors - Metric Lugs |
Barrel Type |
Standard Barrel Length with Inspection Window |
Copper Conductor Size Class 2 (mm2) |
35.0 |
Copper Conductor Size Class 5F (mm²) |
25.0 |
Copper Conductor Size Class 6F (mm²) |
25.0 |
Stud Hole Spacing (mm) |
44.5 |
Barrel Inside Diameter (mm) |
8.2 |
Barrel Length (mm) |
17.5 |
Palm Width (mm) |
21.5 |
Stud Set Back (mm) |
11.5 |
Wrench Clearance (mm) |
14.5 |
Wire Strip Length (mm) |
19.0 |
CE Compliant |
Yes |
CSA Certified |
C22.2 No. 65-13 |
UL Listed |
486A-486B File #E52164 |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Part Number Series |
LCMD |
American Bureau Shipping Approved |
Yes |
Barrel Style |
Standard |
Panduit Die Index Number |
P29 |
Part Features |
Tin plated to inhibit corrosion,color coded barrel, inspection window. |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Sub Brand |
Pan-Lug |
UPC |
07498399753 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.0370 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalog Cut Sheets |
LCMD6-5CD-Q Product Page |
US English |
|
Product Bulletins |
Metric Lugs: PCCB13 |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |
|
Press Releases |
PANDUIT Termination System for Metric Conductors |
US English |
|
Part Drawings |
Metric Lugs - LCMD Two Hole Series 10-630mm Standard Barrel |
US English |