obsolete

LCMDX35-00-Q

Tin-Plated CopperCompression Connectors - Metric Lugs

Two-hole, metric flex conductor, standard barrel with window lug, 35mm² flex wire, blank tongue.

Specifications

Material

Tin-Plated Copper

Barrel Style

Standard

Copper Conductor Size Class 5F (mm²)

35

Copper Conductor Size Class 6F (mm²)

35

Palm Width (mm)

23.0

Part Features

Tin plated to inhibit corrosion,color coded barrel, inspection window.

Product Type

Tin-Plated CopperCompression Connectors - Metric Lugs

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

21.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498348414

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Lugs LCMDX 10-300 Blank Tongue

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products