ML250T-QY

Mechanical Connectors - Lugs

One-hole, copper, single barrel post lug, straight tongue, tin-plated, #6 STR - 250 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

No

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#6 STR - 250 kcmil

Conductor Material

Copper

Hex Key Size (In.)

1/4

Part Features

Wire range taking,inspection window,high strength copper,compact design,flat for complete surface contact, tin-plated.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359627

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ML8T-CY Product Page

US English

Part Drawings

ML SERIES COPPER MECHANICAL LUGS: C41569-11

US English

Related Products