PCSB250-AP-6

Multi-Tap Connectors, Alternate Port

Multi Tap Connector, Alternate 2 Port, Clear Insulation, 250 kcmil-#10 AWG STR

Specifications

Conductor Material

Aluminum, Insulated with Clear PVC

Product Type

Multi-Tap Connectors, Alternate Port

Copper and Aluminum Conductor Size Range

250 kcmil - #10 STR

No. of Ports

2

Height In (mm)

2.13 (54.1)

Hex Key Size (In.)

5/16

Width In (mm)

1.78 (45.2)

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Clear PVC

Length In (mm)

2.64 (66.9)

Includes

Each port pre-filled with oxide inhibiting joint compound

Material

Aluminum / Clear PVC

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307857

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Part Drawings

MULTI-TAP CLEAR INSULATED CONNECTOR, OFFSET PCSB250-AP SERIES

US English

Related Products