Multi-Tap connector, double-sided, clear insulation, 4 ports, 750 kcmil - 1/0 STR.
Application | Aluminum or Copper Code Conductors |
Product Type | Double-Sided Multi-Tap Connector |
Base Material | Aluminum |
Number of Ports | 4 |
Overall Height (In.) | 3 |
Overall Height (mm) | 57.2 |
Overall Length (In.) | 5.63 |
Overall Length (mm) | 143 |
Overall Width (In.) | 3.38 |
Overall Width (mm) | 85.9 |
Insulation Material | Clear PVC |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Sub Brand | Pan-Lug™ |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation. |
UPC | 07498360153 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.1642 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Multi-Tap Insulated Connectors PCSB750 Series | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
MSDS | Safety Data Sheet T-MSDS-005-PC | English |