Multi-Tap connector, double-sided mounting, 8 ports, 2/0 - #14 STR.
Application | Aluminum or Copper Code Conductors |
Product Type | Multi-Tap Connector |
Number of Ports | 8 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Length (In.) | 6.89 |
Overall Length (mm) | 175 |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.6 |
Insulation Material | Clear PVC |
Sub Brand | Pan-Lug™ |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation. |
UPC | 07498360226 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0526 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41532_00 | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
MSDS | Safety Data Sheet T-MSDS-005-PC | English |