PNL-1000-2-3

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug, 500 - 1000 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Material

Cast Copper

Product Type

Mechanical Connectors - Lugs

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

500 kcmil - 1000 kcmil

Conductor Material

Copper

Hex Key Size (In.)

3/8

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

1.38

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498363264

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue Lug

US English

Catalog Cut Sheets

PNL Product Page

US English

Related Products