PNL-500-2-3

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug, #4 SOL - 500 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Material

Cast Copper

Product Type

Mechanical Connectors - Lugs

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#4 SOL - 500 kcmil

Conductor Material

Copper

Hex Key Size (In.)

3/8

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.76

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498363263

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue Lug

US English

Catalog Cut Sheets

PNL Product Page

US English

Related Products