BSN10-E

Loose Piece Splices

Butt Splice 12 – 10 AWG, nylon insulated, convenience package.

Specifications

Style

Butt Splice

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Nylon

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

BSN

Length In (mm)

1.14 (29)

Max. Insulation Diameter In. (mm)

0.21 (5.3)

Wire Strip Length In. (mm)

9/32" (7.1)

Flammability Rating

HB

Max. Voltage Rating

600V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Bag

Pieces Per Reel

CE Compliant

NA

Material

Standard Nylon

Part Features

• Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498329299

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0145

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0723

Resources

Selection Guides

Convenience Pack Terminals - WW-TMFL05

US English

Part Drawings

Butt Splice

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products