BSN14-E

Loose Piece Splices

Butt Splice 16 – 14 AWG, nylon insulated, convenience package.

Specifications

Material

Standard Nylon

Finish/Coating

Tinned

Style

Butt Splice

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Color Code

Blue

Insulation Material

Nylon

Plating Type

Tinned

Part Number Series

BSN

Wire Strip Length In. (mm)

9/32" (7.1)

Flammability Rating

HB

Maximum Output Voltage (V)

600

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Package Type

Bag

Pieces Per Reel

Insulation Diameter (In.)

0.15

Insulation Diameter (mm)

3.9

Part Features

• Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498329325

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0641

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Selection Guides

Convenience Pack Terminals - WW-TMFL05

US English

Part Drawings

Butt Splice

US English

Related Products