EQSP14-Q

Quick Splice

StrongHold™ Quick Splice, vinyl insul 16 - 14 AWG

Specifications

Brand Name

Panduit

Color

Blue

Finish

Tin-Plated

Insulation

Polypropylene

Material

Brass

Maximum Voltage (V)

600

Overall Length (In.)

0.77

Overall Length (mm)

19.6

Packaging Type

Bag

Product Type

Quick Splice

Temperature Rating

221

Wire Range

18-14

Wire Range (mm²)

0.75-2.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634191

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0118

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.3660

Related Products