EQSP18-Q

Quick Splice

StrongHold™ Quick Splice, vinyl insul 22 - 18 AWG

Specifications

Barrel Configuration

NA

Brand Name

Panduit

Color

Red

Finish

Tin-Plated

Insulation

Polypropylene

Material

Brass

Maximum Voltage (V)

600

Overall Length (In.)

0.79

Overall Length (mm)

20.0

Packaging Type

Bag

Product Type

Quick Splice

Seam Type

NA

Standards

cULus

Temperature Rating

221

Wire Range

22-18

Wire Range (mm²)

0.5-0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634192

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0118

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.3660

Related Products