ESV10-ESV18-Q

Step-Down Splice

StrongHold™ Step-Down Butt Splice, vinyl insul, 12 - 10 AWG to 22 - 16 AWG

Specifications

Barrel Configuration

Standard

Color

Yellow with Red Color Ring

Finish

Tin-Plated

For Use With

KST2000A

Insulation

Vinyl

Insulation Diameter (In.)

0.24

Insulation Diameter (mm)

6.0

Material

Copper

Maximum Voltage (V)

600

Overall Length (In.)

1.22

Overall Length (mm)

31.0

Packaging Type

Bag

Product Type

Step-Down Splice

Seam Type

Brazed

Standards

cULus

Temperature Rating

167

Wire Strip Length (In.)

9/32"

Wire Strip Length (mm)

6.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634164

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.8501

Related Products