ESV18BX-L

Butt Splice

StrongHold™ Butt Splice, Vinyl Insulated, 22 - 18 AWG, Red.

Specifications

Barrel Configuration

Expanded

Color

Red

Finish

Tinned

For Use With

CT-100A, CT-600-A, CT-1550, CT-1551, CT-2300/ST, CT-2500/L

Insulation

Vinyl

Material

Copper

Max. Ins.

0.17

Max. Ins. (mm)

4.32

Maximum Voltage (V)

600

Overall Length (In.)

1.03

Overall Length (mm)

26.2

Packaging Type

Bag

Seam Type

Brazed

Standards

UL, CSA

Type

Butt Splice

Wire Range

22 - 18 AWG

Wire Range (mm²)

0.5-1.0

Wire Strip Length (In.)

5/16

Wire Strip Length (mm)

7.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327982

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1031

Resources

Part Drawings

Vinyl Insulated Butt Splice

US English

Related Products