PISR1/0-1

Multi-Tap Connectors, In-Line Splicer/Reducer

Splicer/Reducer, dual rated for use with copper or aluminum conductors, 1/0 STR - #14 SOL.

Specifications

Material

Aluminum/PVC

Copper and Aluminum Conductor Size Range

1/0 AWG STR - #14 AWG STR, #8 AWG SOL - #14 AWG SOL

No. of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.41 (35.8)

Hex Key Size (In.)

¾

Length In (mm)

2.91 (73.9)

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

0.95 (24.1)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Temperature Rating

Tin-Plating Meets ASTM B545-97, Class C

¾

UL Listed

UL 486A - UL 486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Clear PVC

Part Number Series

PISR

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342148

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0203

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

In-Line Splicer/Reducer with Clear Insulation - PISR

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Catalog Cut Sheets

PISR2-1 Product Page

US English

Related Products