PS18-C

Loose Piece Splices

Parallel Splice, non-insulated, 22 – 18 AWG, standard package.

Specifications

Material

Brass

Style

Parallel Splice

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.0)

Barrel Configuration

Standard

Barrel Type

Seamless

Base Material

Brass

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

PS

Length In (mm)

0.29 (7.4)

Max. Insulation Diameter In. (mm)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

N/A

Max. Voltage Rating

2000V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Bottle

Pieces Per Reel

Part Features

• Designed to splice two solid or stranded wires together to repair or lengthen wires • Parallel design results in only one crimp required to complete splice • Seamless tubular barrel provides a consistent high performance quality crimp • Non-insulated barrel can be used to provide an economical termination when insulation is not required

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383400

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0326

Resources

Part Drawings

Parallel Splices, Non-Insulated - Type PS

US English

Catalog Cut Sheets

PS18-C Product Page

US English

Related Products