RSC1/0-6-X

Compression Connectors - Lugs

In-line reducing splice, 1/0 - #6 AWG code conductor.

Specifications

Overall Length (In.)

2.81

Overall Length (mm)

71.4

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (mm)

71.4

Reduces From Copper Conductor Size

1/0 AWG

Reduces to Copper Conductor Size

#6 AWG

Color Code

Pink/Blue

Panduit Die Index Number

P42, P24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

12 7

T&B Die Index No.

42 24

Packaging Details

UPC

07498342039

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0303

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSC1/0-6-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products