RSC2-4-Q

Compression Connectors - Lugs

In-line reducing splice, #2 - #4 AWG code conductor.

Specifications

Length (In.)

2.50

Length (mm)

63.5

Reduces From Copper Conductor Size

#2 AWG

Reduces to Copper Conductor Size

#4 - #3 AWG STR, #2 AWG SOL

Panduit Color Code

Brown/Gray

Panduit Die Index No.

P33, P29

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

10 8

T&B Die Index No.

33 29

Packaging Details

UPC

07498342031

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0296

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC2-4-Q

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products