RSC2-6-Q

Compression Connectors - Lugs

In-line reducing splice, #2- #6 AWG code conductor.

Specifications

Length (In.)

2.62

Length (mm)

66.5

Reduces From Copper Conductor Size

#2 AWG

Reduces to Copper Conductor Size

#6 AWG

Panduit Color Code

Brown/Blue

Panduit Die Index No.

P33, P24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

10 7

T&B Die Index No.

33 24

Packaging Details

UPC

07498342026

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC2-6-Q

US English

Related Products