RSC4-6-L

Compression Connectors - Lugs

In-line reducing splice, #4- #6 AWG code conductor.

Specifications

Length (In.)

2.54

Length (mm)

64.5

Reduces From Copper Conductor Size

#4 - #3 AWG STR, #2 AWG SOL

Reduces to Copper Conductor Size

#6 AWG

Panduit Color Code

Gray/Blue

Panduit Die Index No.

P29, P24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

8 7

T&B Die Index No.

29 24

Packaging Details

UPC

07498342027

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0302

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC4-6-L

US English

Related Products