RSC500-X350-6

Compression Connectors - Lugs

In-line reducing splice, 500 - 350 kcmil code/flex conductor.

Specifications

Length (In.)

4.38

Length (mm)

111.3

Reduces From Copper Conductor Size

500 kcmil

Reduces to Copper Conductor Size

350 kcmil class I flex

Panduit Color Code

Brown/Blue

Panduit Die Index No.

P87, P76

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

20 19

T&B Die Index No.

87 76

Packaging Details

UPC

07498345402

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSC500-X350-6

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products