RSC500-X4/0-6

Compression Connectors - Lugs

In-line reducing splice, 500 kcmil - 4/0 AWG code/flex conductor.

Specifications

Length (In.)

3.97

Length (mm)

100.8

Reduces From Copper Conductor Size

500 kcmil

Reduces to Copper Conductor Size

4/0 AWG Class I Flex

Panduit Color Code

Brown/Yellow

Panduit Die Index No.

P87, P62

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

20 16

T&B Die Index No.

87 62

Packaging Details

UPC

07498345401

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC500-X4/0-6

US English

Related Products