RSC750-750-6

Compression Connectors - Lugs

In-line reducing splice, 750 - 750 kcmil code conductor.

Specifications

Overall Length (In.)

4.63

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (In.)

4.63

Length (mm)

117.6

Reduces From Copper Conductor Size

750 kcmil

Reduces to Copper Conductor Size

750 kcmil

BMEcat - AWG Area

NA

Color Code

Black/Black

Panduit Die Index Number

P106, P106

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

24 24

T&B Die Index No.

106 106

Packaging Details

UPC

07498345403

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0664

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC750-750-6

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products