RSC750-X350-6

Compression Connectors - Lugs

In-line reducing splice, 750 - 350 kcmil flex code/flex conductor.

Specifications

Length (In.)

4.45

Length (mm)

113.0

Reduces From Copper Conductor Size

750 kcmil

Reduces to Copper Conductor Size

350 kcmil class I flex

Panduit Color Code

Black/Blue

Panduit Die Index No.

P106, P76

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

24 19

T&B Die Index No.

106 76

Packaging Details

UPC

07498343198

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSC750-X350-6

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products