RSCK4-6-1

Compression Connectors - Lugs

In-line reducing splice kit, #4 - #6 AWG code conductor. HSTTPN50-713-Q crystal clear PVC heat shrink 1/2" dia. x 7.125" long.

Specifications

Copper Conductor Size (kcmil)

41.74

Reduces to Copper Conductor Size

#6 AWG

BMEcat - AWG Area

NA

Copper Conductor Size (AWG)

41.74

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342043

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products