RSCK500-X4/0-1

Compression Connectors - Lugs

In-line reducing splice kit, 500 kcmil - 4/0 AWG code/flex conductor. HSTTPN150-925-X crystal clear PVC heat shrink 1 1/2" dia. x 9.250" long.

Specifications

Copper Conductor Size (kcmil)

535

Reduces to Copper Conductor Size

4/0 AWG Class I flex

BMEcat - AWG Area

NA

Color Code

Reduces from Brown, Reduces to Yellow

Copper Conductor Size (AWG)

8/0

Max. Copper Conductor Size

500 kcmil

Panduit Die Index Number

Reduces from P87, Reduces to P62

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345406

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products