RSCK750-4/0-1

Compression Connectors - Lugs

In-line reducing splice kit, 750 kcmil - 4/0 AWG code conductor. HSTTPN150-925-X crystal clear PVC heat shrink 1 1/2" dia. x 9.250" long. HSTTPN100-775-Q crystal clear PVC heat shrink 1" dia. x 7.750" long.

Specifications

Copper Conductor Size (kcmil)

674.6

Reduces to Copper Conductor Size

4/0 AWG

BMEcat - AWG Area

NA

Copper Conductor Size (AWG)

9/0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342054

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0417

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products