SA1/0-X

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, 1/0 AWG.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

2.12

Overall Length (mm)

53.8

Wire Strip Length (In.)

1

Wire Strip Length (mm)

25.4

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

1/0 AWG

Copper Conductor Size (kcmil)

133.08

Barrel Outside Diameter (In.)

0.64

Barrel Inside Diameter (In.)

0.39

Color Code

Tan

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

133.08

Panduit Die Index Number

P50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

296

T&B Die Index No.

50

Packaging Details

UPC

07498391225

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Catalog Cut Sheets

SA6-X Product Page

US English

Related Products