Aluminum Compression Splice, Tin-Plated to inhibit corrosion, high conductivity thick wall aluminum, Factory pre-filled joint compound and sealed with easy pull-out end plug to inhibit corrosion, Panduit and specified competitor die index numbers marked on barrel for proper crimp die selection, Internal solid stop prevents over-insertion of conductor, UL Listed and CSA Certified to 35 KV and temperature rated to 90C when crimped with Panduit and specified competitor crimping tools and dies.
Product Type | Compression Splice |
Sub Brand | Pan-Lug™ |
Copper Code Conductor Size (AWG) | 4 |
Aluminum Conductor Size (AWG) | 4 |
Barrel Type | Standard |
Maximum Voltage (kV) | 35 |
Base Material | Aluminum |
Standards Met | UL LISTED & CSA CERTIFIED TEMPERATURE RATED 90 C (AL9CU) |
Finish/Coating | Tin-Plated |
Color Code | Green |
Burndy Die Index Number | 375 |
Panduit Die Index Number | P37 |
T & B Die Index Number | 37 |
Overall Length (In.) | 1.88 |
Overall Length (mm) | 47.8 |
Wire Strip Length (In.) | 7/8 |
UL Temperature Rating (°C) | 90 |
UPC | 61305685818 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0191 |
Std. Ctn. Qty. | 400 |
Std. Ctn. Volume (cf) | 0.0763 |
Part Drawings | SA SERIES Aluminium Splices - 02903NBF-DC | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |