obsolete

SAR1/0-2-X

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 1/0 to #2 AWG.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

4.25

Length (mm)

108.0

Aluminum or Copper Conductor Size

1/0 AWG - #2 AWG

Aluminum or Copper Conductor Size To

#2 AWG

Barrel O.D.

0.64

Aluminum Conductor Size From

1/0 AWG

Barrel I.D. In

0.42

Barrel I.D. Out

0.34

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Tan

Panduit Die Index No.

P50

Wire Strip Length (In.)

2 1/16

Wire Strip Length (mm)

52.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

296

T&B Die Index No.

50

Packaging Details

UPC

07498391227

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0568

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SAR2-4-X Product Page

US English

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products