obsolete

SAR2-4-X

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from #2 to #4 AWG.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

4.25

Overall Length (mm)

108

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (In.)

2 1/16

Wire Strip Length (mm)

52.4

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (mm)

108.0

Aluminum or Copper Conductor Size

#2 AWG - #4 AWG

Aluminum or Copper Conductor Size To

#4 AWG

Barrel Outside Diameter (In.)

0.64

Aluminum Conductor Size From

#2 AWG

Barrel I.D. In

0.34

Barrel I.D. Out

0.27

CE Compliant

No

CE Marking

No

Color Code

Tan

Conductor Material

Tin-Plated Aluminum

Panduit Die Index Number

P50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

296

T&B Die Index No.

50

Packaging Details

UPC

07498391217

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0479

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Catalog Cut Sheets

SAR2-4-X Product Page

US English

Related Products