obsolete

SAR4/0-2/0-5

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 4/0 to 2/0 AWG.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

5.24

Length (mm)

133.1

Aluminum or Copper Conductor Size

4/0 AWG - 2/0 AWG

Aluminum or Copper Conductor Size To

2/0 AWG

Barrel O.D.

0.91

Aluminum Conductor Size From

4/0 AWG

Barrel I.D. In

0.55

Barrel I.D. Out

0.44

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Red

Panduit Die Index No.

P71

Wire Strip Length (In.)

2 3/16

Wire Strip Length (mm)

55.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

324

T&B Die Index No.

71

Packaging Details

UPC

07498391243

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0485

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products