obsolete

SAR600-500-2

Tin-Plated Aluminum Compression Connectors - Reducing Splices

Aluminum reducing splice, type SAR, from 600 to 500 kcmil.

Specifications

Material

Tin-Plated Aluminum

Length (In.)

9.25

Length (mm)

235.0

Aluminum or Copper Conductor Size

600 kcmil - 500 kcmil

Aluminum or Copper Conductor Size To

500 kcmil

Barrel O.D.

1.49

Aluminum Conductor Size From

600 kcmil

Barrel I.D. In

0.92

Barrel I.D. Out

0.84

CE Compliant

No

Conductor Material

Tin-Plated Aluminum

Panduit Color Code

Black

Panduit Die Index No.

P106

Wire Strip Length (In.)

4

Wire Strip Length (mm)

101.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

473

T&B Die Index No.

106

Packaging Details

UPC

07498391277

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Aluminum Reducing Splices - Type SAR

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SAR2-4-X Product Page

US English

Related Products