SCH2/0-X

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 2/0 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.28

Overall Length (mm)

57.9

Wire Strip Length (mm)

27

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

167.81

Barrel Inside Diameter (In.)

0.45

Barrel Inside Diameter (mm)

11.4

Color Code

Black

Copper Conductor Size (AWG)

167.81

Panduit Die Index Number

P45

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

13

T&B Die Index No.

45

Packaging Details

UPC

07498390331

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0308

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCH6-L Product Page

US English

Part Drawings

Corona Relief Taper Slices - 6 AWG thru 250 kcmil

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products