SCH350-X

Compression Connectors - High Voltage Splices

Copper splice with corona relief taper, 350 kcmil cable.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

2.84

Overall Length (mm)

72.1

Wire Strip Length (mm)

50.8

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size (kcmil)

336.4

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.70

Barrel Inside Diameter (mm)

17.8

Color Code

Red

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P71

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

18

T&B Die Index No.

71

Packaging Details

UPC

07498390356

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SCH6-L Product Page

US English

Related Products