SCMSX300-5

Metric Butt Splice

Copper metric butt splice, standard barrel, 300mm² flex wire.

Specifications

Length (mm)

95.0

Barrel I.D. (mm)

26.2

Copper Conductor Size Class 5F (mm²)

300

Copper Conductor Size Class 6F (mm²)

Panduit Indenter Die Index No.

6

Panduit Nest Die Index No.

P32

Wire Strip Length (mm)

49.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348309

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Metric Flex Splices SCMSX

US English

Product Bulletins

Metric Lugs: PCCB13

US English

Related Products