SCSS2-Q

Compression Connectors - Splices

Copper butt splice, short barrel, #2 AWG wire.

Specifications

Material

Tin-Plated Copper

CSA Certified

Yes

UL Listed

Yes

Length (In.)

1.25

Length (mm)

31.8

Copper Conductor Size (kcmil)

66.37

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.31

Barrel Inside Diameter (mm)

7.9

Color Code

Brown

Copper Conductor Size (AWG)

66.37

Panduit Die Index Number

P33

Wire Strip Length (mm)

14.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

10

T&B Die Index No.

33

Packaging Details

UPC

07498326581

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SCSS8-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper Butt Splices, Short Barrel

US English

Related Products