SCT2-2

Compression Connectors - Splices

Copper "T" splice, long barrel, #2 - #2 AWG wire.

Specifications

Material

Tin-Plated Copper

Overall Length (In.)

3.89

Overall Length (mm)

98.9

Overall Height (In.)

1.51

Overall Height (mm)

38.4

Copper Conductor Size (kcmil)

66.37

Copper Conductor Size Run

#2 AWG

Copper Conductor Size Tap

#2 AWG

Run O.D. (In.)

0.42

Tap O.D. (In.)

0.42

BMEcat - AWG Area

NA

Color Code

Brown

Copper Conductor Size (AWG)

66.37

Die Color & Die Index Run

Brown P33

Die Color & Die Index Tap

Brown P33

Panduit Die Index Number

P33

Run Length (In.)

2

Tap Length (In.)

1 9/16

Wire Range (mm²)

35 - 35

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

10

T&B Die Index No.

33

Packaging Details

UPC

07498391216

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0323

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper T Splices - Type SCT

US English

Catalog Cut Sheets

SCT2-2 Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products